Publish your products
Automatic door - Hermetic SL_P50 left without fixed panel
Manusa

Automatic door - Hermetic SL_P50 left without fixed panel

4.3 out of 5 stars4.3(6 reviews)
The single hermetic sliding doors guarantees air tightness thanks to its unique features. Wide range of finish options and functionalities to adapt it to any architectural project.
Specification
  • SINGLE-SLIDE LEFT OPENING HERMETIC DOOR WITH SLIDING LEAF P50 MODEL MANUSA hermetic automatic sliding door, left single-slide, 1 sliding leaf for a space: …… mm high, …… mm width, with a …… mm clear width. It is composed of the following items: MANUSA Hermetic Visio operator, composed of: motor group with two three-phase AC motors powered with a single-phase 230V/50Hz network (115V/60Hz on request); position and speed magnetic encoder; control board with performance level “d” according to EN13849 with monitored functioning and motor management system with inverter technology with voltage and frequency independent adjustment (VVVF); Direct Drive transmission (without gearbox); Leaf-sealing mechanical system that allows a dropping movement towards the floor and towards the frame to ensure correct hermetic sealing; Effortless manual opening, thanks to its exclusive spring return system. All housed in an extruded aluminium header frame 175 mm high and 220 mm deep in a powder coated / anodized finishing (chart available). Manufactured according to the Standard 9001:1000 of quality management systems. MANUSA P50 hermetic sliding leaf, consisting of an extruded aluminium 50 mm thick perimetral frame, an internal polyiosocyanurate (PIR) core of 40Kg/m3 density and two outer panels in high-density phenolic laminate (HPL) or stainless steel. Possibility to install a lead-lined leaf for X-ray rooms thanks to two 1 mm layers of lead. An isolation rubber gasket is installed in the whole leaf perimeter. Flush-mounted vision panel as an option (lead-lined glass on request). The outside surface is easy to clean and is perfectly flush with the perimetral frame and the vision panel to prevent accumulation of dust and other particles. Direct connection to the building’s equipotential busbar. MANUSA MK40 frame, installed on one or both sides of the wall, specially designed to guarantee the proper functioning of the hermetic door in any type of wall. Ensures the perfect adjustment with the leaf, thus guaranteeing the requested hermetic level. MANUSA program selector, which allows users to choose between the following modes: automatic, open, closed, exit only and partial opening. This selector is equipped with a digital display that alerts the user of any malfunction, and features as a standard a locking PIN code to protect access to the change-mode function.
Technical specification
  • Unique ref.h_slp50_l_wof
  • Product familyAUTOMATIC DOORS
  • Product groupSliding hermetic doors
  • TypeObject (single object)
  • Date of publishing2018-06-21
  • Edition number1
  • Height (mm)2400
  • Width (mm)1800
  • Depth (mm)220
Related
  • Material mainAluminium
  • Material secondaryStainless steel
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • UNSPSC nameAutomatic doors
  • UNSPSC code30171510
  • CSI MasterFormat 2014 Code08 16 73
  • CSI MasterFormat 2014 TitleSliding Composite Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe