Publish your products
Berko BKOC Electric Commerical Baseboard Heater
Berko BKOC Electric Commerical Baseboard Heater
Berko BKOC Electric Commerical Baseboard Heater

    Berko BKOC Electric Commerical Baseboard Heater

    Commercial baseboard heaters provide comfort with no need for a fan or blower. Their durable design allows for safe, reliable operation in high-traffic areas like hallways, lobbies, and waiting rooms.

    • Commercial-grade 20-gauge cold-rolled front cover and brackets allow the heater to withstand the rigors of commercial applications
    • Steel-sheathed heating element combines the durability of a steel tubular heater with the excellent heat transfer characteristics of aluminum fins
    • Ideal for basic, zoned primary/secondary heating
    • Built-in wire-way facilitates end-to-end installation of continuous-run heaters
    • Large, pre-wired junction boxes at each end are provided with knockouts in the rear, bottom, inside, and outside
    • High temperature safety limit
    • Pre-notched marks for mounting guide
    • UL-listed for installation flush to any wall and flat on any floor type
    • No fans; convection heat minimizes air flow, reducing the flow of bacteria and dust
    • Chimney-fin element designed for maximum air circulation
    • Air flow is directed away from walls to help prevent wall streaking

    IDEAL SPACES | Bedrooms; Living/Family Rooms; Kitchens; Bathrooms; Basements; Offices; Conference Rooms;Hallways; Lobbies; Waiting Rooms

    Specification
    • COLORS | Navajo White

      DIMENSIONS | 8-3/8″ H x 2-15/16″ D (Length varies)

    Technical specification
    • Unique ref.Berko-BKOC-Electric-Commerical-Baseboard-Heater
    • Product familyUnit Heaters
    • Product groupBerko
    • TypeObject (single object)
    • Date of publishing2014-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater

    Region availability

    North America
    United States