Unique ref.: | Exterior-Projection-1000 |
---|---|
Brand: | Martin |
Product family: | Architainment |
Product group: | Image Projection |
Date of publishing: | 2020-09-21 |
Edition number: | 1 |
Type: | Object (single object) |
OUTDOOR RATED LARGE SCALE IMAGE PROJECTOR
The Exterior™ Projection 1000 is an unparalleled, powerful tool for permanent outdoor installations to integrate textures, patterns and graphics for limitless creative exterior lighting designs.
Sporting high impact and low maintenance, this advanced, IP66-rated LED projector offers sharp image quality, dynamic features and great reach over huge distances.
Creating custom gobos for building facades
Learn more about our product verification and reliability
FEATURES
Product url: | https://www.martin.com/en/products/exterior-projection-1000 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.martin.com/en/site_elements/exterior-projection-1000-spec-shee... |
Instruction video: | https://youtu.be/LW1R8HNkDxI |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/martin/product/exterior-projection-1000
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Lighting - Other |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JV5 |
Uniclass 1.4 Description: | General lighting |
Uniclass 2.0 Code: | SS-70-80 |
Uniclass 2.0 Description: | Lighting Systems |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
NBS Reference Code: | 70-80 |
NBS Reference Description: | Lighting Systems |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®