Unique ref.: | Exterior-Projection-500 |
---|---|
Brand: | Martin |
Product family: | Architainment |
Product group: | Image Projection |
Date of publishing: | 2020-09-21 |
Edition number: | 1 |
Type: | Object (single object) |
OUTDOOR RATED MEDIUM SCALE IMAGE PROJECTOR
The Exterior™ Projection 500 is a powerful fixture for integrating textures, patterns and graphics in outdoor lighting designs. The fixture can be used for bright and dynamic logo projection as well as precision framing.
Using advanced LED technology, it offers outstanding energy efficiency, compact size and unlimited creative possibilities.
Creating custom gobos for building facades
Learn more about our product verification and reliability
FEATURES
Product url: | https://www.martin.com/en/products/exterior-projection-500 |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.martin.com/en/site_elements/exterior-projection-500-spec-sheet |
Instruction video: | https://youtu.be/czOZCiVyNxs |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/martin/product/exterior-projection-500
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Lighting - Other |
---|---|
IFC classification: | Light Fixture |
UNSPSC name: | Lighting Fixtures and Accessories |
UNSPSC code: | 3911 |
Uniclass 1.4 Code: | JV5 |
Uniclass 1.4 Description: | General lighting |
Uniclass 2.0 Code: | SS-70-80 |
Uniclass 2.0 Description: | Lighting Systems |
Uniclass 2015 Code: | EF_70_80 |
Uniclass 2015 Description: | Lighting |
NBS Reference Code: | 70-80 |
NBS Reference Description: | Lighting Systems |
CSI MasterFormat 2014 Code: | 26 50 00 |
CSI MasterFormat 2014 Title: | Lighting |
OmniClass Number: | 23-35 47 11 |
OmniClass Title: | Lighting Fixtures |
CSI UniFormat II Code: | D5020 |
CSI UniFormat II Title: | Lighting & Branch Wiring |
BIMobject®