Publish your products
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control
    Martin

    Exterior Wash Pro S QUAD Outdoor-rated QUAD color wash light with creative control

    Features

    • Logic family of four sizes and lumen packages (S, M, L, XL)
    • Compact and slim design
    • Superior color consistency based on factory calibration
    • Color boost for bright saturated and mixed colors
    • Dedicated color temperature control channel
    • Narrow beam-angle using high-power RGBW LEDs
    • Optional baffle snoot
    • Externally mounted micro lens diffusers
    • RDM and DMX control
    • Local diagnostics and focusing via magnetic sensor
    • Power and DMX IN/OUT pre-mounted cables
    • Optional Hybrid IN/Out cable solution
    • Fully weatherized housing (IP66, IK08 and C-5 High corrosion rating)
    • Shipped in FSC certified carboard packaging
    • 5-year warranty

    Engineered for harsh conditions and creativity, Exterior Wash Pro S QUAD provides a logical, user-friendly and versatile lighting solution designed to illuminate smaller structures, features of a building and landscaping. Featuring external micro lenses and an optional baffle snoot, this fixture provides configurable beam control. The Exterior Wash Pro S QUAD features unparalleled color performance. The factory color calibration ensures superior color consistency and provides a dedicated color temperature control channel spanning from 1000K to 12,500K, precisely following the black-body curve. The integrated color boost technology encompassing smart ratio between LED capacity and PSU capacity results in saturated and mixed colors up to three times brighter than previous models. Designed for permanent outdoor installations and backed by a 5-year warranty, this fixture meets rigorous environmental standards.

    Specification
    • Physical

      • Length: 141 mm (5.55 inch)
      • Width: 155 mm (6.10 inch)
      • Height: 236 mm (9.29 inch)
      • Weight: 4.4 kg (9.7 lbs)

      Dynamic Effects

      • Intensity: 0 - 100%
      • Color mixing: RGB + CTC (Color Temperature Control)
      • Color temperature control: 1000 K - 12500 K in 50 K steps

      Control and Programming

      • Control systems: DMX, RDM
      • User interface: Magnetic sensor for local diagnostics and focusing
      • Stand-alone control: Up to 20 scenes with individual fade/hold times
      • Control resolution: 8-bit DMX control of each color
      • Dimmer resolution: 16-bit DMX control of intensity
      • DMX channels: 6/3/7/4 (Standard/Basic/Extended/Raw)
      • DMX compliance: USITT DMX512/1990
      • RDM compliance: ANSI/ESTA E1.20
      • DMX/RDM transceiver: Galvanic-isolated RS-485
      • Firmware update: Serial upload via DMX link

      Optics

      • Light source: 4 x high-power RGBW LEDs
      • Minimum LED lifetime: 100,000 hours (to > 70% luminous output)*
      • LED manufacturer: Osram
      • Binning: Tight color and flux binning
      • Calibration: Full Gamut Color Calibration (1 step MacAdam ellipse)

      Beam Angle Options

      • Native beam angle: 8°
      • Narrow micro lens: 10°
      • Medium micro lens: 16°
      • Wide micro lens: 30°
      • Very wide micro lens: 54°
      • Asymmetric micro lens: 9° x 56°

      Photometric Data

      • CRI (Color Rendering Index): > 70
      • CCT: 1000K - 12500K (Default 4000K)
      • Luminous Output:
        • Full: 1800 lm
        • Red: 620 lm
        • Green: 1320 lm
        • Blue: 470 lm
          (*Measured in steady state at 25 °C ambient.)

      Construction

      • Housing: Cast Aluminum
      • Color: Traffic grey RAL 7042 or Traffic white RAL 9016 (other colors available on request)
      • Surface treatment: Anodized and electrostatic powder-coated
      • Protection rating: IP66
      • Effective Projected Area (EPA): 0.026 m² / 0.038 m²
      • Impact resistance: IK08
      • Corrosion resistance: C5 High (ISO 12944-6)
      • Vibration resistance:
        • 1.0g Sinusoidal (IEC 60068-2-6)
        • 0.7g RMS Random (IEC 60068-2-64)
        • 3.0g (ANSI C136-31)

      Installation

      • Mounting: Adjustable bracket
      • Orientation: Any
      • Minimum distance to illuminated surfaces: 0.1 m (0.3 ft)

      Connections

      • Power connection: 2 m (6.5 ft) cable tail open-ended
      • Power input cable (EU models): H07RN-F 3G 1.0 mm², 450/750 V, VDE
      • Power input cable (US models): PVC SJTW 3 x 1.31 mm² (16 AWG) 105° C 300 V VW-1
      • Data connection: 2 m (6.5 ft) open-ended 6-conductor combined In/Out cable tail
      • Hybrid power/data cables (in & thru): 8-pin custom connectors available on request

      Electrical

      • AC power: 100 - 240 / 277 V nominal, 50/60 Hz
      • Power supply unit: Auto-ranging electronic switch-mode
      • Typical half-cycle RMS inrush current: 12 A
      • Surge protection: 4 KV
      • Max earth leakage: 0.5 mA
      • Power factor:
        • 0.99 @110 V / 120 V
        • 0.94 @208 V / 230 V
        • 0.92 @277 V
      • Max current draw:
        • 0.35 A @100 V
        • 0.29 A @120 V
        • 0.15 A @230 V
        • 0.13 A @277 V

      Power Consumption

      • Maximum: 35 W (Reduced mode: 28 W)*
      • Idle: 2.0 W*
        (*Measurements at nominal voltage, +/- 10%.)

      Thermal

      • Cooling: Convection
      • Max ambient temperature: 45° C (113° F)*
        (*Fixture regulates output above this temperature to prevent overheating.)
      • Min ambient temperature: -30° C (-22° F)**
        (**Power must be maintained below -20° C (-4° F).)
      • Total heat dissipation: 119 BTU/hr (+/- 10%)

      Environmental

      • RoHS, REACH, WEEE, Proposition 65: Compliant
      • Efficacy (max output): 43 lm/W
      • LWR (Lumen-to-Weight Ratio): 340 lm/kg (154 lm/lb)*
      • Packaging: FSC certified cardboard inlay and outer box

      Approvals

      • Global CB Certification/IECEE: IEC 60598-2-5 (IEC 60598-1)
      • EU Safety: EN 60598-2-5 (EN 60598-1), EN 62493
      • EU EMC: EN 55015, EN 55032, EN55035, EN 61547, EN 61000-3-2, EN 61000-3-3
      • US Safety: ANSI/UL 1598
      • US EMC: 47 CFR Part 15 Class B
      • Canadian Safety: CSA C22.2 No. 250.0
      • Canadian EMC: ICES 003(B), ICES 005(B)
      • Australia/NZ: RCM
      • United Kingdom: UKCA
      • India: BIS IS 10322 (Part 5/Section 5)

      Ordering Information - Fixtures

      • Exterior Wash Pro S QUAD, EU, grey: P/N MAR-90590001
      • Exterior Wash Pro S QUAD, US, grey: P/N MAR-90590005
      • Exterior Wash Pro S QUAD, EU, white: P/N MAR-90590101

      Ordering Information - Accessories

      • Micro Lens Pro S - Narrow: P/N MAR-90590026
      • Micro Lens Pro S - Medium: P/N MAR-90590027
      • Micro Lens Pro S - Wide: P/N MAR-90590028
      • Micro Lens Pro S - Very Wide: P/N MAR-90590029
      • Micro Lens Pro S - Asymmetric: P/N MAR-90590030
      • Baffle Snoot Pro S QUAD: P/N MAR-90590017
      • Exterior Wash Pro Multitool: P/N MAR-90590025
      • Hybrid PD cable tail In/Out 0.5 m, black: P/N MAR-91700020
      • Attachment plate for safety wire: P/N MAR-90590050
      • Hybrid PD cable tail In/Out 0.5 m, white: P/N MAR-91700022
    Technical specification
    • Unique ref.exterior-wash-pro-s-quad-outdoor-rated-quad-color-wash-light-with-creative-control
    • Product familyArchitainment
    • Product groupWash
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Theatrical lighting

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe