Publish your products
MAC Aura Raven XIP Outdoor Wash Light with Immersive Video Backdrop
Martin

MAC Aura Raven XIP Outdoor Wash Light with Immersive Video Backdrop

The Martin MAC Aura Raven XIP is a premium moving head fixture that combines wash, beam, eye-candy, and smart weatherproof functionality to lead as the biggest, brightest and boldest fixture of the MAC Aura family. Delivering class-leading lumen output and unparalleled performance indoors or outdoors, MAC Aura Raven XIP is perfect for lighting designers, rental companies, and installation customers needing a truly versatile workhorse for illuminating festival stages, theatrical performances, corporate events, and broadcast applications.

With the cleanest wash field in its class and exceptional optical performance, MAC Aura Raven XIP’s industry-leading light engine delivers 27,000 lumens of output and a high-intensity beam through its massive 343 mm (13.5 in) front lens. An array of 234 individual LEDs, positioned behind the front lens, creates an enhanced pixelated Aura backlight effect, adding an entirely new layer of visual effect possibilities.

Setting new performance and feature benchmarks for wash, beam, and eye-candy fixtures, MAC Aura Raven XIP uses RGBL (Red, Green, Blue, Lime) light engine LEDs, significantly enhancing skin tones and overall quality of light. It also includes a dark lens, offering a very discreet look that seamlessly blends into more décors and applications.

A significantly enhanced belt-driven zoom system ensures extremely fast and near silent operation. Other firsts for the MAC Aura family include a Universal Connect Module slot; Companion Mobile app control; and yoke handles for easier transport and handling. Martin’s P3 control also simplifies setup, configuration, and the mapping and mixing of DMX with video.

MAC Aura Raven XIP is perfect for rental companies and installation customers needing a versatile workhorse that can deliver 70% more brightness than the legendary Martin MAC Quantum Wash. It was also designed to generate higher ROI through lower maintenance requirements as an alternative to IP20-rated fixtures. For lighting designers, we built the fixture to be extremely versatile by combining a powerful wash light with incredible eye-candy effects that can easily be specified for theater, television, or corporate events, while also being outdoor-rated for festivals, concerts, and other events.

Unleash the power of light with the MAC Aura Raven XIP. Experience unparalleled performance, superior light quality, and cutting-edge features – experience the flagship MAC Aura Raven XIP.

Specification
  • Features

    • 27,000 lumens of output
    • Silent and extremely fast zoom system with a range from 6 to 51 degrees
    • RGBL (Red/Green/Blue/Lime) LED engine, providing higher light quality (CRI / TM-30 / TLCI)
    • Large 343 mm (13.5 in) diameter front lens
    • Dark lens, offering a much more discreet look and higher contrast for the pixelated Aura backlight effect
    • Pixelated Aura Backlight Effect with 234 RGB LEDs
    • Full pixel-control over 37 main LEDs and 234 Aura backlight LEDs
    • DMX, Art-Net, sACN & Martin P3 control
    • XIP smart weatherproof technology for temporary outdoor use
    • Most compact and lightweight fixture in its class
    • Yoke handles for easy handling of the fixture, and easy, upside-down flipping
    • Battery-powered display for setup and configuration
    • NFC interface, supporting configuration and diagnostics via Companion Mobile App
    • Universal Connect Module slot, supporting third-party wireless modules
    • Optional BeamShaper module, that can be added and shapes the field of light being projected
Technical specification
  • Unique ref.mac-aura-raven-xip
  • Product familyAutomated Lights
  • Product groupLED
  • TypeObject (single object)
  • Date of publishing2025-08-07
  • Edition number1
Classification
  • BIMobject CategoryLighting - Theatrical lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe