Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
martinstoll/products/0b6166b4-82ab-451c-9c1d-495965ed9c92
Home
Categories
Furniture
Office Chairs
TEC office chair
Available in United States
MARTINSTOLL
Follow
TEC office chair
4.4
(5 reviews)
The collection T-Economy is the right partner when it comes to economics in the office. Longevity and proven techniques are crucial points in this program. Compliant with DIN EN 1335.
Download
Technical specification
Technical specification
Unique ref.
tec_01
Product family
Chairs
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2012-06-05
Edition number
1
Links
Links
Product url
http://www.kinnarps.de/index.php/alle-produkte/collection-tec
Technical description
http://www.kinnarps.de/downloads/downloads_allgemein/martinstoll/collection_tec/collection_TEC_-_Katalog.pdf
Related
Related
Material main
Stainless steel
Material secondary
Fabric
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Furniture - Office Chairs
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
9to5 Seating
Axis 2600 Office Chair
4.6
(
45
)
Download
Fritz Hansen
Little Giraffe™ 3211 Chair
4.3
(
27
)
Download
Ethnicraft
Unda office chair - Salt fabric - black base - without wheels - 61 x 59 x 79 cm
Download
OFM
OFM 530 Core Collection Midback Mesh Office Chair for Computer Desk
Download
Ethnicraft
Unda office chair - Salt fabric - black base - with wheels - 61 x 59 x 77-87 cm
Download
Herman Miller Inc.
Aeron Work Chair, Side Chair and Work Stool
4.7
(
39
)
Download