Publish your products
Elevate Casement Narrow Frame Window
Elevate Casement Narrow Frame Window
Elevate Casement Narrow Frame Window
Elevate Casement Narrow Frame Window
    Marvin

    Elevate Casement Narrow Frame Window

    5.0 out of 5 stars5.0(6 reviews)

    This window’s frame-in-frame design is built to fit your unique window opening, allowing for a clean replacement without disturbing the existing interior or exterior trim of your home. A durable fiberglass exterior provides long-term durability, and the interior offers warm pine wood that can be stained to match existing trim. Unlike many casements on the market with multiple locking levers that can be hard to reach or engage properly, the Marvin Elevate® Casement Narrow Frame window features a concealed multi-point locking system that securely locks with one easy lever action at the bottom of the window. Coordinating picture and transom windows are available.

    Specification
    • FEATURES OF THE ELEVATE CASEMENT NARROW FRAME WINDOW

      • Available in heights up to 6 feet or widths up to 3 feet
      • Built to fit existing window openings within a fraction of an inch for precise frame-in-frame replacement
      • Multi-point locking system ensures a tight seal and security from top to bottom
    Technical specification
    • Unique ref.elevate-casement-narrow-frame-window
    • Product familyElevate
    • Product groupWindows
    • TypeBuilding Material
    • Date of publishing2022-05-19
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit