Publish your products
Ultimate MultiSlide Door
Ultimate MultiSlide Door
Ultimate MultiSlide Door
    Marvin

    Ultimate MultiSlide Door

    4.7 out of 5 stars4.7(14 reviews)

    The Ultimate Multi-Slide Door is more than just a panoramic door, it’s a gateway to indoor-outdoor living with performance that stands up to any weather, coast to coast. Design your ideal view, with sliding panels available in configurations that move in one direction or part in the center, and panels that stack in full view within the frame or conceal within a wall pocket. When accessibility is important, choose an optional low-profile sill that maintains a smooth, flush transition from indoors to out. In sizes as big as 56 feet wide or small enough to create a counter-height, kitchen pass-through option for a patio or deck, this door opens possibilities.  Features:  Choose from 22 operating configurations;  Available in heights up to 10.25 feet or widths up to 56 feet;  Individual panel sizes available up to 6 feet wide by over 11 feet high;  Choose panels that move in one direction or that meet at the center of a corner;  Choose panels that stack in full view within the frame or conceal within a wall pocket;  A 3 panel center stacked configuration is also available with an immovable center panel and operating panels on each side;  Narrow 4 3/4" top and bottom rail make large panels of glass the focal point;  Push-button motorized operation available for ease of use, even at the largest sizes;  Retractable screen available with widths up to 24 feet for unobstructed views;  Concealed multi-point locking system for a tight seal and security from top to bottom;  Hidden Lock Status Sensor option connects with your smart home to indicate when door is closed and locked;  Performance and high-performance sills available, along with a low-profile, flush universal design sill for accessibility;  Available with IZ3 coastal/hurricane certification;  CE certified.

    Please see Marvin website for Revit exterior color files to get that exact match to our finishes!

    Technical specification
    • Unique ref.marvin_ulmsd
    • Product familySignature
    • Product groupUltimate Doors
    • TypeObject (single object)
    • Date of publishing2016-12-12
    • Edition number2
    Related
    • Material mainWood
    • Material secondaryExtruded Aluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding Doors
    • IFC classificationDoor
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America Oceania Europe Asia
    Anguilla
    Australia
    Gibraltar
    Israel
    Antigua and Barbuda
    Türkiye
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit