Publish your products
Ultimate Sliding Door 3 Panel
Marvin

Ultimate Sliding Door 3 Panel

3.8 out of 5 stars3.8(5 reviews)

The Ultimate Sliding Narrow Profile door features slim 3" stiles and rails for more daylight and a contemporary aesthetic. Operating configurations up to 16’ wide make for a grand design element and can bring in a beautiful view or flood a room with light.

AT A GLANCE

  • Extruded Aluminum Exterior | Wood Interior
  • Exterior Finish: 19 Color Options + Custom
  • Interior Finish: 6 Wood Options + Custom | 2 Paint Options + Prime | 6 Stain Options + Clear Coat
  • Available up to 16’ wide and 8’ high or 12’ wide and 10’ high
Specification
  • ADDITIONAL FEATURES:

    • Our low maintenance clad-wood products feature an extruded aluminum exterior finished in commercial-grade paint for superior resistance to fading and chalking
    • Robust, stainless steel rollers for premium performance and operating experience
    • Multi-point locking system ensures a tight seal and security from top to bottom
    • Choose from Harp, Vertical pull, and Exterior Flush pull or, for a more custom look, consider Gallery hardware
    • Optional top-hung screen glides smoothly
    • Performance Sill provides water management and easy installation
    • Square interior and exterior glazing profiles. Optional Ogee interior with simulated putty exterior glazing profiles
    • Pairs seamlessly with Ultimate Swinging door
Technical specification
  • Unique ref.marvin_usd_3p
  • Product familySignature
  • Product groupUltimate Doors
  • TypeBuilding Material
  • Date of publishing2024-02-28
  • Edition number1
Related
  • Material mainWood
  • Material secondaryExtruded Aluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • ETIM CodeEC003081
  • ETIM NameExterior door (wood)
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 11 23 13
  • OmniClass TitleSliding All Glass Doors

Region availability

North America
United States