Publish your products
GROUND
Archived

GROUND

The GROUND floodlight family constitutes the modular solution suitable for different applications thanks to the available range of power wattages (from 240W to 1200W) and different optics designed for special applications. Equipped with high density aluminum cast housing with a special anti-corrosive treatment, suitable for harsh outdoor conditions. Manufactured in high quality aluminium, equipped with PMMA optics. Including LED Philips Lumileds Luxeon 3030 LED chips, luminous efficiency up to 160 Lm/W for CRI>80. Dimming options optionally.
Specification
  • Power: from 240W to 1.200W Input Voltage: 220-240VAC LED chip: Philips Lumileds Luxeon 3030 Luminous Efficiency: up to 160 lm/W CRI>80 CCT: 5000K (others upon request) Optics: 30°, 60°, 90°, 60°x90°, Tp II-S, Tp II-M IP code: IP66 IK code: IK08 Operating temperature: -40° ≈ +50°C Electric Class I (Class II optional) Mounting: Universal Lifespan: up to L70 B10 50.000h Tª=25°C
Technical specification
  • Unique ref.ground
  • Product familyOutside
  • Product groupLED Floodlight
  • TypeObject (single object)
  • Date of publishing2019-12-13
  • Edition number1
  • Height (mm)232
  • Width (mm)415
  • Depth (mm)143
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)4.8
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit