Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/f9da1a3a-f3ea-4d33-8960-01a14af3b0c3
Home
Categories
Construction
Lightning protection
M12 Solo axes
Available in United States
MASTERTEC
Follow
M12 Solo axes
Axis M12 Solo
available in Revit 2022-2027 and as IFC
Download
Specification
Specification
material:
V4A
versions:
Art.-No. 101174: V4A stainless steel, length 200 mm
Art.-No. 101176: V4A stainless steel, length 300 mm
Technical specification
Technical specification
Unique ref.
achse-m12-solo
Date of publishing
2025-12-18
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/lightning-protection/fixed-earthing-terminals/fixed-earthing-terminals-m12
Classification
Classification
BIMobject Category
Construction - Lightning protection
Similar products
MASTERTEC
Profiled Earth Rod
Download
MASTERTEC
Cross clamp for wall bushings M12
Download
MASTERTEC
Earth Rod | Ø 20 mm
Download
MASTERTEC
Cross clamps for fixed earthing terminals M10/M12
Download
MASTERTEC
Parallel connectors
Download
MASTERTEC
Fixed earthing terminal M16 and accessories
Download