Publish your products
DURO PLUS | Wall Sleeve | Double-Wall Type
MASTERTEC

DURO PLUS | Wall Sleeve | Double-Wall Type

DURO Plus double-wall type high-pressure wall sleeves are specially designed for use in double-wall elements.The waterstops in the edge zone prevent water permeation of the pipe bushing directly in the outer shells. The centrally mounted waterstop provides an additional seal in the core concrete.

available in Revit 2023-2027 and as IFC

Specification
  • material:

    pipe: PVC | water barrier: TPE

    available inner diameters:

    80-300 mm

    available lengths:

    200-400 mm

    versions (Ø inner diameter / length):

    Please find the specific article numbers and lengths in the attached Revit Family Type Catalog in the download area.

    • Art.-No. 090600 - 090612: Ø 80 mm / 200 - 400 mm
    • Art.-No. 090614 - 090626: Ø 100 mm / 200 - 400 mm
    • Art.-No. 090628 - 090640: Ø 125 mm / 200 - 400 mm
    • Art.-No. 090642 - 090654: Ø 150 mm / 200 - 400 mm
    • Art.-No. 090656 - 090668: Ø 200 mm / 200 - 400 mm
    • Art.-No. 090670 - 090682: Ø 250 mm / 200 - 400 mm
    • Art.-No. 090684 - 090696: Ø 300 mm / 200 - 400 mm
Technical specification
  • Unique ref.duro-plus-dw
  • Date of publishing2025-11-20
  • Edition number1
Links
Classification
  • BIMobject CategoryConstruction - Penetration systems