Publish your products
LinkForm | Formwork Strip
LinkForm | Formwork Strip
LinkForm | Formwork Strip
LinkForm | Formwork Strip
    MASTERTEC

    LinkForm | Formwork Strip

    LinkForm stopend panels for construction joints – compliant with Eurocode 2 for rough construction joints.

    available in Revit 2023-2027 and as IFC

    Specification
    • material:

      bright steel (type S, V, VV) or galvanized St37 (type SRE)

      area of application:

      LinkForm stopend panels are used as lost formwork for construction joints.

      versions: LinkForm stopend panel (type S) formwork strip

      • Art.-No. 070500: installation dimension 130mm
      • Art.-No. 070502: installation dimension 160mm
      • Art.-No. 070504: installation dimension 200mm
      • Art.-No. 070506: installation dimension 250mm
      • Art.-No. 070508: installation dimension 300mm
      • Art.-No. 070512: installation dimension 400mm
      • Art.-No. 070514: installation dimension 500mm
      • Art.-No. 070416: installation dimension 600mm
      • Art.-No. 070518: installation dimension 700mm
      • Art.-No. 070519: installation dimension 800mm

      versions: LinkForm stopend panel (type V) braced

      • Art.-No. 070530: installation dimension 130mm
      • Art.-No. 070532: installation dimension 160mm
      • Art.-No. 070534: installation dimension 200mm
      • Art.-No. 070536: installation dimension 250mm
      • Art.-No. 070538: installation dimension 300mm
      • Art.-No. 070540: installation dimension 400mm
      • Art.-No. 070544: installation dimension 500mm
      • Art.-No. 070546: installation dimension 600mm
      • Art.-No. 070548: installation dimension 700mm
      • Art.-No. 070550: installation dimension 800mm

      versions: LinkForm stopend panel (type VV) braced and reinforced

      • Art.-No. 070530V: installation dimension 130mm
      • Art.-No. 070532V: installation dimension 160mm
      • Art.-No. 070534V: installation dimension 200mm
      • Art.-No. 070536V: installation dimension 250mm
      • Art.-No. 070538V: installation dimension 300mm
      • Art.-No. 070540V: installation dimension 400mm
      • Art.-No. 070544V: installation dimension 500mm
      • Art.-No. 070546V: installation dimension 600mm
      • Art.-No. 070548V: installation dimension 700mm
      • Art.-No. 070550V: installation dimension 800mm

      versions: LinkForm stopend panel (type SRE) crack-inducing element

      • Art.-No. 070530S: installation dimension 130mm
      • Art.-No. 070532S: installation dimension 160mm
      • Art.-No. 070534S: installation dimension 200mm
      • Art.-No. 070536S: installation dimension 250mm
      • Art.-No. 070538S: installation dimension 300mm
      • Art.-No. 070540S: installation dimension 400mm
      • Art.-No. 070544S: installation dimension 500mm
      • Art.-No. 070546S: installation dimension 600mm
      • Art.-No. 070548S: installation dimension 700mm
      • Art.-No. 070550S: installation dimension 800mm
    Technical specification
    • Unique ref.linkform-rau
    • Date of publishing2026-08-10
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Temporary site equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit