Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
mastertec/products/37031485-2c0a-4752-a68d-bcd189c756a1
Home
Categories
Building Materials
Waterproofing & Membranes
Omega Mounting Bracket
Available in United States
MASTERTEC
Follow
Omega Mounting Bracket
mounting bracket for joint sheet metal
available in Revit 2023-2027 and as IFC
Download
Specification
Specification
for coated and uncoated joint metals
available heights: 125 mm - 330 mm
versions:
Art.-No. 070413: up to height 125 mm
Art.-No. 070415: up to height 160 mm
Art.-No. 070421: height 161 - 205 mm
Art.-No. 070422: height 206 - 330 mm
Technical specification
Technical specification
Unique ref.
omega-buegel
Date of publishing
2026-03-10
Edition number
1
Links
Links
Product url
https://www.mastertec.eu/en/products/joint-sheet-metal/accessoiries-sealing-sheet-metal
Tendering information
https://ausschreiben.de/catalog/mastertec/catalogItem/9f1f651e-5b29-4330-9eb9-d7f5959994cd
Classification
Classification
BIMobject Category
Building Materials - Waterproofing & Membranes
Similar products
DENIOS, Inc.
Pop-up Spill Barriers
Download
Uzin
Tile Waterproofing Membrane - Mixing Valve Collar / Pipe Collar / Drain Collar
Download
Uzin
Balkuslim® - Tile & Stone Deck Installation System
Download
DENIOS, Inc.
Pop-up Flood Barriers
Download
Sika
Emseal RoofJoint - watertight roof expansion joint high-movement, weldable, transitions to walls
Download
Sika
Bonded FPO Waterproofing Membrane SikaProof® A+
Download