Publish your products
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)
    MATAKI

    Mataki UnoTech FR Exposed Roof - Extension on ridge larger than 300mm (YEP2500 on roof ridge)

    Mataki UnoTech FR is a 1-layer waterproofing system that can be installed on most common substrates such as mineral wool insulation, concrete, sheet piling/plywood and existing waterproofing. Mataki UnoTech FR is listed in the TÄTSKIKTSGARANTIER™ list of approved waterproofing systems for exposed roofs.

    Specification
    • Country of manufacture: Sweden

      Quality designation: SEP 5500

      Fire rating: TKY-A-0234

      Length (m): 7.5

      Width (m): 1

      Weight (kg): 41

      Weight (kg/m²): 5.5

      Product color: Slate gray, Crystal black, Red, White, Green

      Frame: Polyester/glass

      Top: Slate

      Bottom: Plastic

      Warranty: Waterproofing guarantees

      Installation method: LPG

    Technical specification
    • Unique ref.mataki-unotech-exponerat-tak-skiffergra-uppdragning-pa-kron-storre-an-300mmyep2500-pa-takkron
    • Product familyMataki UnoTech FR
    • Product groupExponerade tätskikt
    • TypeObject (single object)
    • Date of publishing2021-04-12
    • Edition number1
    Related
    • Material mainBitumen
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodeSs_30_40_30
    • Uniclass 2015 DescriptionFlat roof covering systems
    • CSI MasterFormat 2014 Code07 13 13
    • CSI MasterFormat 2014 TitleBituminous Sheet Waterproofing
    • OmniClass Number23-13 25 17 13 11
    • OmniClass TitleBituminous Sheet Waterproofing
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction

    Region availability

    Europe
    Sweden