Publish your products
Maxxon Gyp-Crete® 2000® Multifamily
Archived

Maxxon Gyp-Crete® 2000® Multifamily

Maxxon® Gyp-Crete® 2000 Multifamily underlayment is ideal for interior wood subfloors, enhancing fire safety and sound attenuation. Its crack-resistant surface provides a perfect base for practically all floor-coverings. This fast setting underlayment offers high compressive strengths of 2,000–3,200 psi(13.8–22.1 MPa) and enhanced resistance to surface abrasion. Maxxon Gyp-Crete 2000 Multifamily underlayment can be used in multifamily and light commercial construction, as well as resurfacing or depth correction in renovation projects.

Specification
  • Technical Data:

    Compressive Strength (Modified ASTM C472)Typical range of 2,000 – 3,200 psi
    (13.8 - 22.1 MPa)
    Installation DepthsFrom 3/4" to 3" (19 – 76 mm). For deeper pours, contact Maxxon Corporation.
    Dry Density110-120 lbs./ft3 (1762-1922 kg/m3)
    Fire Performance (ASTM E84)Flame Spread – 0
    Fuel Contribution – 0
    Smoke Development – 0



    'Green' Information:

    Sample USGBC LEED Credit Areas*
    ProjectCreditCategory
    Environmental QualityEQ 2Low Emitting Materials
    EQ 4Indoor Air Quality Assessment
    EQ 9Acoustic Performance
    Materials & ResourcesMR 3Building Product Disclosure and Optimization - Sourcing Raw Materials


Technical specification
  • Unique ref.maxxon-004
  • Product familyGypsum Floor Underlayment
  • Product groupGypsum Underlayments
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Underlay
  • Uniclass 2015 CodePr_20_31_35_35
  • Uniclass 2015 DescriptionGypsum
  • OmniClass Number23-15 17 11 13 11 11
  • OmniClass TitleGypsum Floor Underlayments
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit