Publish your products
Maxxon Commercial EZ Crete
Archived

Maxxon Commercial EZ Crete

Maxxon Commercial EZ Crete™ underlayment is engineered for leveling, smoothing and repairing interior gypsum, concrete and lightweight concrete subfloors prior to the installation of finished floor coverings. Maxxon Commercial EZ Crete provides a smooth, durable, and crack- and fire-resistant surface. It allows for quick installation times with minimal labor requirements.

Specification
  • Technical Data:

    Compressive Strength (Modified ASTM C109)Typical range of 200 - 500 psi
    (1.38 - 3.45 MPa)
    Installation DepthsFrom 3/8" to 3" (10 – 76 mm) over concrete. From 3/4" to 3" (19 - 76 mm) over wood. For deeper pours,
    contact Maxxon Corporation.
    Dry Density115-125 lbs./ft3 (1842-2002 kg/m3)
    Fire Performance (ASTM E84)Flame Spread – 0
    Fuel Contribution – 0
    Smoke Development – 0
    Coverage (per 50 lb. bag)3/8" (10 mm): 13.9 ft2 (1.29 m2)
    1/2" (13 mm): 10.4 ft2 (0.97 m2)
    3/4" (19 mm): 6.9 ft2 (0.64 m2)
Technical specification
  • Unique ref.maxxon-commercial-ez-crete
  • Product familySelf-Leveling Floors
  • Product groupGypsum floor underlaymen
  • TypeDocumentation (info)
  • Date of publishing2022-04-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Underlay
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit