Publish your products
MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas
    Archived

    MasterSeal Traffic 2500 Primerless - High-solids polyurethane waterproofing, traffic bearing membrane systems for vehicular and pedestrian areas

    MBCC Group is now Sika!

    Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

    www.bimobject.com/Sika

    MasterSeal Traffic 2500 Primerless is a fluid-applied polyurethane waterproofing system. MasterSeal Traffic 2500 Primerless uses a fast-setting two-component reactive curing mechanism. It has a very low odor and is VOC compliant. 

    MasterSeal Traffic 2500 Primerless is composed of: 

    • MasterSeal M 270 NP—a two-component fast-curing polyurethane base coat with outstanding mechanical properties, including excellent elongation. 

    • MasterSeal TC 275—a two-component fast-curing aromatic polyurethane topcoat with outstanding mechanical properties, including high tensile strength and excellent tear and abrasion resistance. 

    • MasterSeal TC 295—a high performance, two-component aliphatic, high solids urethane waterproofing membrane designed as a topcoat for the MasterSeal Traffic 2500 Primerless.

    Specification
    • PRODUCT HIGHLIGHTS • Two-component system provides faster setting times, even in cooler climates, to help reduce facility downtime • Low odor/high solids allow MasterSeal Traffic 2500 Primerless to be used over or near inhabited structures; Non-flammable and solvent-free • Seamless waterproof membrane helps protect concrete from freeze/thaw damage; protects occupied spaces below from water damage and has no seams that may result in leaks • Excellent chloride resistance to protect against chloride intrusion, extending the life of reinforcing steel • Excellent chemical resistance helps protect against common parking deck chemicals including gasoline, diesel fuel, oil, alcohol, ethylene glycol, de-icing salt, bleach and cleaning agents • Provides skid resistance to increase safety and offers excellent durability and superior abrasion resistance 

      VOC CONTENT • MasterSeal M 270 NP Part A: 4 g/L less water and exempt solvents, when components are mixed • MasterSeal M 270 NP Part B: 5 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part A: 71 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 275 Part B: 13 g/L less water and exempt solvents, when components are mixed • MasterSeal TC 295 Part A: 0 g/L less water and exempt solvents when components are mixed • MasterSeal TC 295 Part B: 5 g/L less water and exempt solvents when components are mixed

    Technical specification
    • Unique ref.MasterSeal_Traffic_2500_Primerless
    • Product familyMasterSeal® - Master Builders Solutions
    • Product groupVehicular Traffic Waterproofing Deck Coatings
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit