Publish your products
Channeled Adhesive CI Design - Senergy Wall Systems
Archived

Channeled Adhesive CI Design - Senergy Wall Systems

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

Senergy Channeled Adhesive CI_Design is an adhesively attached, continuously insulated water-drainage exterior cladding system that incorporates vertical drainage channels and a fluid-applied air/water-resistive barrier.

Specification
  • Senergy Channeled Adhesive CI (continuously insulated) Design is used for exterior walls in commercial and residential construction. It is used when  water-drainage is desired or required to satisfy code issues. The system is also used when high wind-load requirements dictate the use of adhesive attachment. The system uses a secondary air / water-resistive barrier and channels created by the trowel pattern of the adhesive to provide a cost-effective added level of protection of the sheathing and cavity against moisture and air intrusion. It offers design flexibility, aesthetic appeal and energy savings.

Technical specification
  • Unique ref.Senergy_Channeled_Adhesive_CI_Design
  • Product familySenergy® - Master Builders Solutions
  • Product groupContinuously Insulated Wall Cladding System
  • TypeObject (single object)
  • Date of publishing2018-06-13
  • Edition number1
Related
  • Material mainInsulation
  • Material secondaryPolymer-modified cementitious
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - External Walls
  • IFC classificationMaterial
  • UNSPSC nameExterior finishing materials
  • UNSPSC code3015
  • Uniclass 2015 CodeSs_25_25_95_28
  • Uniclass 2015 DescriptionExternal wall sheathing systems
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit