Publish your products
RECEPTION DESK TERA corner
MDD
Archived

RECEPTION DESK TERA corner

A collection of glossy, white or laminate wood HPL slabs break conservative patterns and subtly indicate elegance and prestige of the place. Depending on our needs the modular construction allows us to create small stations or furnish large spaces. Low, extended counters expedite the functioning of the disabled. Tera is the perfect choice in legal offices and hotel lobbys where the counter unobtrusively accentuates the high value of service.
Technical specification
  • Unique ref.tera_corner
  • Product familyRECEPCION DESKS
  • Product groupTera
  • TypeObject (single object)
  • Date of publishing2019-12-04
  • Edition number1
  • Height (mm)1090
  • Width (mm)818
  • Depth (mm)818
Related
  • Material mainMFC board
  • Material secondaryLaminate
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)36
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeCo_20_15_58
  • Uniclass 2015 DescriptionOffice complexes
  • CSI MasterFormat 2014 Code12 51 23
  • CSI MasterFormat 2014 TitleOffice Tables
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit