Publish your products
Clamp-Tite Copper Box Scupper - TPO
Clamp-Tite Copper Box Scupper - TPO

    Clamp-Tite Copper Box Scupper - TPO

    • Clamping collar to secure membrane to flange.
    • Full 4″ flange, 4” x 4” x 17” outlet box with an overflow and cleanout box.
    • Outlet box can be trimmed to wall thickness.
    • Longer outlet boxes available.
    • 3” insert size pipe in the overflow and cleanout box.
    • No need to cut an oversized hole to pass the scupper through the wall.
    • The all-in-one overflow and clean out box will be attached to the outlet box on the exterior of the finished wall.
    • Stainless steel fasteners.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
    • Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.
    • STRAINER KIT AVAILABLE

    011018

    Product Tags:
    Aluminum scupper, Auxiliary Overflow, Box scupper, Clamp Overflow drain, Clamp scupper, coated products, Copper scupper, CSA Approved scupper, Custom scupper, Deck Drains, Flange scupper, Hot Weld scupper, Overflow scupper, Parapet drain, Scupper drain, Secondary Overflow, Thermoplastic Olefin coated, Thru wall scupper, TPO, TPO scupper

    Technical specification
    • Unique ref.clamptite-boxscupper-copper-tpo
    • Product familyFlat Roofing Products
    • Product groupClamp-Tite Copper Box Scupper
    • TypeObject (single object)
    • Date of publishing2020-05-20
    • Edition number1
    Related
    • Material mainCopper
    • Material secondaryThermoplastic olefin (TPO)
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • UNSPSC nameRoofing drains
    • UNSPSC code30151605
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39
    • OmniClass TitleRoof Drains
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    North America
    Canada
    United States