Publish your products
Sliding windows 2 rails 4 leaves
Sliding windows 2 rails 4 leaves

    Sliding windows 2 rails 4 leaves

    5.0 out of 5 stars5.0(8 reviews)

    Sliding windows with 4 leaves on 2 rails MeO, with wood interior and aluminium exterior.

    Customizable dimensions to meet manufacturing constraints.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Total break of thermal bridge between the two structures wood and aluminum.

    Thermal frame integrated in the sash, 5 seals, glued glazing.

    Specification
    • Different variable parameters.

      Information and technical data of the joinery.

      New and renovation.

      Outside: choice of color (27 aluminum shades).

      Inside: choice of wood species and finish (2 species and 10 finishes).

      Non-contractual model.

      Possible technical parameters:

      • Doublage 145,165,185,205
      • Frame width 39,59
      • Glazing thickness from 27.5 to 34
      • Sill height
      • Sill length
    Technical specification
    • Unique ref.MeO-BC-4vtx-2rails
    • Product family Sliding windows
    • Product groupWood & aluminium
    • TypeObject (single object)
    • Date of publishing2021-11-08
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France