Testing
- Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
- Factory Mutual approved for wind uplift protection.
- Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”
Wind Warranty
The 10-Year, 90 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 10 years, 90 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.
Standard Sizes
- 3" (with cleat)
- 4" (with cleat)
- 6" (with cleat)
Cover Materials
- 24 ga steel coated in PVC from major membrane brands with factory applied membrane flashing
Efficient Design
- Convenient 10' or 12' lengths, depending on the membrane manufacturer.
- Pre-punched holes and factory heat welded membrane flashing for quicker installation and lower labor costs.
- The fastening holes are slotted to allow for proper thermal movement of the materials and ensure correct fastener placement and spacing.
- Factory-applied membrane flashing saves time – product is delivered with membrane flashing attached/heat welded to drip edge.
- Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
- 22 Ga. galvanized continuous cleats with slotted holes are included and will arrive to the job site with the product.
Competitively Priced
Ensures compatibility with roof membrane and system warranties