Publish your products
One Skirted Drip Edge (TPO)
Metal-Era

One Skirted Drip Edge (TPO)

TPO Coated Cover with Factory-Applied Flashing

One Drip Edge offers: 

  • A 10-year, 90 MPH Wind Warranty.
  • Factory-applied TPO flashing available from a variety of membrane manufacturers.
  • Quick-to-ship convenience.
  • Economical pricing to simplify projects and maximize profits.
  • Convenient 10' or 12' lengths, depending on the membrane manufacturer.
  • Pre-slotted fastening holes to ensure proper spacing and thermal movement.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.

    Wind Warranty

    The 10-Year, 90 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 10 years, 90 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Metal-Era supplied materials.

    Standard Sizes

    • 3" (with cleat)
    • 4" (with cleat)
    • 6" (with cleat)

    Cover Materials

    • 24 ga steel coated in TPO from major membrane brands with factory applied membrane flashing

    Efficient Design

    • Convenient 10' or 12' lengths, depending on the membrane manufacturer.
    • Pre-punched holes and factory heat welded membrane flashing for quicker installation and lower labor costs.
    • The fastening holes are slotted to allow for proper thermal movement of the materials and ensure correct fastener placement and spacing.
    • Factory-applied membrane flashing saves time – product is delivered with membrane flashing attached/heat welded to drip edge.
    • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    • 22 Ga. galvanized continuous cleats with slotted holes are included and will arrive to the job site with the product.

    Competitively Priced

    Ensures compatibility with roof membrane and system warranties

Technical specification
  • Unique ref.one-skirted-drip-edge-tpo
  • Product familyRoof Edge, One Edge
  • Product groupDrip Edge, Skirted TPO
  • TypeObject (single object)
  • Date of publishing2026-09-02
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Roof Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit