Publish your products
Single Deflection Grille - Aluminum - Surface Mount - Model H4002-1 / V4002-1
METALAIRE

Single Deflection Grille - Aluminum - Surface Mount - Model H4002-1 / V4002-1

The Series 4000 sets the standard for performance and appearance for supply grilles/registers in the industry. Model 4000 (V-vertical blades and H-Horizontal blades) is aluminum construction; and model 4000S is steel construction. The series 4000 are available with a number of options and accessories to meet a variety of applications.

  • Single deflection is offered in the 4002 model, Double deflection is offered in the 4004 models and the model 4002M has a built-in multi-shutter damper
  • Series 4000 grilles and registers can be selected with either vertical or horizontal front bladess
Specification
  • Surface Mount Models (-1 Border)
    Single Deflection
    V4002-1 Aluminum - Vertical Blade - Single Def.
    H4002-1 Aluminum - Horizontal Blade - Single Def.
    V4002S-1 Steel - Vertical Blade - Single Def.
    H4002S-1 Steel - Horizontal Blade - Single Def.
    V4002M-1 Aluminum - Vertical Blade, Multi-shutter Damper
    H4002M-1 Aluminum - Horizontal Blade, Multi-shutter Damper
    V4002SM-1 Steel - Vertical Blade, Multi-shutter Damper
    H4002SM-1 Steel - Horizontal Blade, Multi-shutter Damper
    Double Deflection
    V4004-1 Aluminum - Vertical Blade - Double Def.
    H4004-1 Aluminum - Horizontal Blade - Double Def.
    V4004S-1 Steel - Vertical Blade - Double Def.
    H4004S-1 Steel - Horizontal Blade - Double Def.

    Lay-In Models (-6 Border)
    Single Deflection
    V4002-6 Aluminum - Vertical Blade - Single Def
    H4002-6 Aluminum - Horizontal Blade - Single Def.
    V4002S-6 Steel - Vertical Blade - Single Def.
    H4002S-6 Steel - Horizontal Blade - Single Def.
    Double Deflection
    V4004-6 Aluminum. - Vertical Blade - Double Def.
    H4004-6 Aluminum - Horizontal Blade - Double Def.
    V4004S-6 Steel - Vertical Blade - Double Def.
    H4004S-6 Steel - Horizontal Blade - Double Def.

    01 - White
    02 - Satin Silver
    03 - Black
    24 - Mill Finish (Aluminum construction only)
    28 - Custom Colors (color matching required)

Technical specification
  • Unique ref.V-H-4002-Aluminum-Single-Deflection-Grille-V-H-4002M-Multi-shutter-Damper
  • Product familyGrilles, Registers & Diffusers
  • Product groupGrilles & Registers
  • TypeObject (single object)
  • Date of publishing2020-01-15
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationAir Terminal
  • UNSPSC nameAir diffusers
  • UNSPSC code40101505
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
  • OmniClass Number23-33 49 11 11
  • OmniClass TitleCeiling Ventilation Diffusers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit