Publish your products
Metawell® Modular Ceilings
Archived

Metawell® Modular Ceilings

Metawell® modular ceilings do not require visible rails or longitudinal frames. Instead, the individual ceiling elements are suspended directly from a concealed substructure. The ceiling elements can be pushed together within a few millimetres to each other. Passive installation strips are placed on the ceiling elements for subsequent installation of partition walls. If necessary, they can be removed easily and the wall can be erected without affecting the ceiling structure. Due to the big dimension of ​​the ceiling panels, the hydraulic connection of the panels is not necessary, which minimizes installation errors and installation times significantly. Through visually offset installation panels and many options for appealing surface design, Metawell® modular ceilings allow the realisation of sophisticated design solutions. Additionally the product has an EPD (Environmental Product Declaration) acc. DIN EN ISO 14025 Type III and EN 15804.
Technical specification
  • Unique ref.Metawell_KD-M_EN
  • Product familyCeilings
  • Product groupRadiant and acoustic modular ceilings
  • TypeObject (single object)
  • Date of publishing2013-01-24
  • Edition number1
  • Height (mm)6000
  • Width (mm)1480
  • Depth (mm)6
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)9
Classification
  • BIMobject CategoryConstruction - Ceilings
  • IFC classificationCeiling
  • UNSPSC nameSuspended ceiling systems
  • UNSPSC code30161604
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit