Publish your products
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®
Insulated Metal Panel Glamet®

    Insulated Metal Panel Glamet®

    Insulated metal roof panel. Covering elements for industrial, commercial and residentials builgins
    Specification
    • Insulated metal roofing panel, injected in a continuous line with high-density (2.40 pcf), expanded polyurethane (PUR) or polyisocyanurate (PIR). Both faces are made of galvanized, pre-painted steel sheets or pre-painted aluminum sheet on the external face. Features: -High mechanical resistance that allows for a larger separation between supports. -Optimal thermal and acoustic insulation. It allows the omission of the installation of a soffit/suspended ceiling or other finishing details. -Excellent inner and outer finishing. -Lightweight. -Versatility in finishes.
    Technical specification
    • Unique ref.glamet-metecno
    • Product familyRoof Panel
    • Product groupRoof Panel Insulation
    • TypeBuilding Material
    • Date of publishing2025-09-15
    • Edition number1
    • Width (mm)1
    Related
    • Material mainSteel
    • Material secondaryPolyurethane
    • Designed inMexico
    • Manufactured inMexico
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • OmniClass Number23-13 39 11 17
    • OmniClass TitleExterior Composite Roof Panels

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States