Publish your products
Métisse EKO - Acoustic Insulation
Métisse EKO - Acoustic Insulation
    Métisse

    Métisse EKO - Acoustic Insulation

    ACOUSTIC CORRECTION BY EXCELLENCE

    Métisse® [eko] is recommended to correct the acoustics of rooms by minimising echo phenomena or to create sound insulation with a minimum thickness between 2 continuous rooms: roll or panel.

    Métisse® [eko] is a real sound absorber, which can be used in the field of acoustic correction of rooms, due to its high sound absorbing capacity. This module can be designed to be integrated in the following models: furniture cheeks, wall frames wall frames, vertical furniture frames...

    Specification
    • Product: 

      • PANEL: Thickness: 45mm. Standard width: 600mm. Length: 1200mm
      • ROLL: Thickness: 20mm. Standard width: 1200mm. Length: 14m

      Composition:

      • 85% recycled textiles (including minimum content of 70% of cotton)
      • 15% polyester binder
      • Fireproof, anti-fungal and anti-bacterial treatment in the heart of the fibre

      Performance:

      • ACOUSTIC: 

      20 mm when laid flat on a substrate: αw = up to 0.50 (NEN-EN ISO 354:2003)
      NRC up to 0.70

      20 mm vertical installation in a room: αw = up to 0.45 (NEN-EN ISO 354:2003)
      NRC = up to 0,70

      45 mm when laid flat on a substrate: αw= up to 0.90 (ISO 11654)
      NRC up to 1.00 (ASTM - C423)

      45 mm vertical installation in a room: αw = up to 0.70
      NRC = up to 0.80 (ASTM - C423)

      45 mm: Resistivity to air flow: AFr 10

      • THERMIC:

      Thermal conductivity:

      λ = 45 mm: 0.038 - factory tested not certified
      λ 20 mm = 0.038 - factory tested not certified

      • MECHANIC: 

      Density: 45 kg/m3

      • ORGANIC: Fungal resistance : 

      0.8% anti-fungal treatment to the core of the fibre.

      • FIRE:

      Product only: Fibres treated with a 10% flame retardant to the heart of the fibre

      Product only: Euroclass D

      Technical specification
      • Unique ref.metisse-eko
      • Product familyInsulation
      • Product groupSound Insulation
      • TypeBuilding Material
      • Date of publishing2023-01-26
      • Edition number1
      • Height (mm)45
      • Width (mm)600
      • Depth (mm)1200
      Related
      • Weight Net (Kg)0.27
      Classification
      • BIMobject CategoryBuilding Materials - Insulation
      • OmniClass Number23-13 25 21
      • OmniClass TitleSound Isolation Insulation

      Region availability

      Europe
      Åland Islands
      Albania
      Andorra
      Austria
      Belarus
      Belgium
      Bosnia and Herzegovina
      Bulgaria
      Croatia
      Cyprus
      Czech Republic
      Denmark
      Estonia
      Faroe Islands
      Finland
      France
      Germany
      Gibraltar
      Greece
      Guernsey
      Hungary
      Iceland
      Ireland
      Isle of Man
      Italy
      Jersey
      Latvia
      Liechtenstein
      Lithuania
      Luxembourg
      Malta
      Moldova
      Monaco
      Montenegro
      Netherlands
      North Macedonia
      Norway
      Poland
      Portugal
      Romania
      Russia
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City