Publish your products
ULTRA-X20 Compact Wide Coverage Loudspeaker

ULTRA-X20 Compact Wide Coverage Loudspeaker

4.6 out of 5 stars4.6(5 reviews)

Meyer Sound’s new ULTRA-X20 design extends the award-winning, state-of-the-art ULTRA-X40 point source technology to a smaller version for size- and weight-critical applications. The ULTRA-X40 evolved from the highly successful UPA loudspeakers—so versatile they have been a universal standard in almost every application for over 35 years. To this legacy, Meyer Sound incorporated technology from the popular and award-winning LEO® Family of loudspeakers to bring multiple enhancements to bear in the ULTRA-X40 design. These enhancements now extend to a smaller version:

  • An innovative, highly efficient class D amplifier reproduces any sound source with linearity over a wide dynamic range.
  • The small-size cabinet weighs only 27 lbs (12.3 kg).
  • Its concentric driver configuration has all the benefits of a coaxial
  • driver, yet none of the disadvantages. In addition, this configuration supports directional control of frequencies down to 600 Hz.
  • The extremely well-behaved rotatable horn was designed for very precise, even coverage. This horn design, in conjunction with the concentric driver configuration, delivers the same pattern regardless of orientation.

With these enhancements, the ULTRA-X20 loudspeaker provides highpower output, low distortion, and consistent polar response in a very compact, vented enclosure. The loudspeaker features two 5-inch cone low-frequency drivers and one 2-inch diaphragm compression driver coupled with a rotatable 110° x 50° Constant-Q horn. A more controlled pattern is available on the ULTRA-X22 model, which is fitted with a 80° x 50° constant-Q horn. A wider coverage version, the ULTRA-X23, offers a 110° x 110° Constant-Q horn.

FEATURES AND BENEFITS

  • Exceptional fidelity and surprising power capability delivered in a compact, light enclosure
  • Extraordinarily flat amplitude and phase response ensures tonal accuracy and precise imaging
  • Wide pattern covers broad listening areas
  • Rotatable horn provides installation flexibility
  • Integral stand mount and QuickFly® mounting options facilitate rigging

APPLICATIONS

  • Multi-purpose Audio/Visual
  • Corporate rental
  • Houses of worship
  • Conference rooms
  • High-end private installations
  • Retail spaces
  • Theater
Specification
  • Because of its proprietary, high-frequency horn, the beamwidth remains consistent within close tolerances in both the horizontal and vertical planes, and across the horn’s operating frequency range. Uniformly predictable polar behavior takes much of the guesswork out of system design and assures optimal system performance.

    A proprietary three-channel, class D digital power amplifier powers the ULTRA-X20 loudspeaker, which has a total peak power output of 860 watts. Audio processing includes electronic crossover, correction filters for phase and frequency response, and driver protection circuitry. Phase-corrected electronics ensure flat acoustical amplitude and phase response, resulting in exceptional impulse response and precise imaging.

    The amplifier/processing package incorporates Meyer Sound’s Intelligent  AC™, which auto-selects the correct operating voltage, suppresses high voltage transients, filters EMI and provides soft-start power-up. The ULTRA-X20 cabinet provides audio XLR and PowerCON 20 input and looping output connectors. The ULTRA-X20XP version with IntelligentDC technology suits applications where AC power distribution is a limiting factor. It receives DC power and balanced audio from a Meyer Sound power supply.

    The optional RMS™ remote monitoring system module with XLR 5-pin connectors provides comprehensive, real-time information about loudspeaker Compass® control software via the RMServer interface. The XLR 5-pin connectors allow composite cables to carry both balanced audio and RMS signals.

    Meyer Sound builds the elegant, slightly curved enclosure out of aluminum with a slightly textured black finish. A powder-coated, round-perforated steel grille provides protection to the front of the loudspeaker.

    The ULTRA-X20 includes two integral M8 rigging points on each end to enable a variety of configurations including those requiring pole mounting, hanging individually from a single point, wall mounting or ceiling mounting.

    Optional rigging accessories include a 35 mm to M8 pole adapter, U-bracket, yoke, and a pinnable link on a channel that allows the hanging of a single or multiple units from a single pick-up point. Other options include weather protection and custom color finishes.

    Keyword: Loudspeaker, Loudspeakers

Technical specification
  • Unique ref.meyersound-ultra-x20
  • Product familyLoudspeakers
  • Product groupPoint Source
  • TypeObject (single object)
  • Date of publishing2020-07-30
  • Edition number1
  • Height (inches)19.04
  • Width (inches)7.44
  • Depth (inches)8.68
Related
  • Material mainPlywood
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)27
Classification
  • BIMobject CategoryElectronics - Audio
  • IFC classificationObject
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Israel
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Japan
Greenland
Eswatini
Pitcairn Islands
Greece
Jordan
Grenada
Ethiopia
Samoa
Guernsey
Kazakhstan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kuwait
Guatemala
Ghana
Timor-Leste
Iceland
Kyrgyzstan
Haiti
Guinea
Tokelau
Ireland
Laos
Honduras
Guinea-Bissau
Tonga
Isle of Man
Lebanon
Jamaica
Kenya
Tuvalu
Italy
Macau
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Malaysia
Mexico
Liberia
Vanuatu
Latvia
Maldives
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Mongolia
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Malawi
Luxembourg
Nepal
Puerto Rico
Mali
Malta
North Korea
Saint Kitts and Nevis
Mauritania
Moldova
Oman
Saint Lucia
Mauritius
Monaco
Pakistan
Saint Pierre and Miquelon
Mayotte
Montenegro
Palestine
Saint Vincent and the Grenadines
Morocco
Netherlands
Philippines
Saint-Barthélemy
Mozambique
North Macedonia
Qatar
Sint Maarten
Namibia
Norway
Saudi Arabia
The Bahamas
Niger
Poland
Singapore
Trinidad and Tobago
Nigeria
Portugal
South Korea
Turks and Caicos Islands
Republic of the Congo
Romania
Sri Lanka
U.S. Virgin Islands
Reunion
Russia
Syria
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit