Publish your products
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
Midmark® Dental Chair - CH-1000-001
    Midmark

    Midmark® Dental Chair - CH-1000-001

    Engineered to support proper ergonomic positioning for you, your team and your patients, the Midmark Dental Chair brings human-centered design to the dental operatory. Built on a single, flexible platform, the chair allows you to choose the configuration and options that best fit your preferences, making premium-level features standard across configurations.

    Enhance Access

    • An exceptional 19" of vertical adjustment with less than 6" of horizontal traverse supports ergonomic working posture in both seated and standing positions.
    • Up to 30° of left/right chair rotation helps improve access for right- and left-handed clinicians while optimizing operatory space.
    • A 500 lb maximum weight capacity and generous seat width support inclusive care for patients of different shapes and sizes.

    Elevate Comfort

    • Optional heat and massage help reduce patient anxiety with a serene, spa-like experience that exceeds expectations in the dental treatment room.
    • A double-articulating headrest helps comfortably support the patient’s head and neck during treatment.
    • The optional adjustable backrest raises and lowers to help comfortably support patients across a broad height range.

    Simplify Safety

    • Built-in collision protection halts downward motion and slightly raises the chair if an obstacle is encountered, helping protect people, equipment and your operatory environment.
    • Seamless or limited-seams upholstery helps simplify cleaning and disinfection by reducing crevices where dirt, debris and pathogens can collect.

    Optimize Performance

    • Midmark Smart View™ connectivity enables software updates and refinements designed to help prevent issues, minimize downtime and keep your equipment performing at its best.
    Specification
    • Weights:

      Base Weight of Chair: 305 lb (138.4 kg)

      Shipping Weight: 420 lb (190.5 kg)

      Max Patient Weight: 500 lb (226.8 kg)

      Power Cord Length: 5' or 12' (1.52 m or 3.66 m)

      Electrical & Operation:

      Electrical Rating: 120 V~, 60 Hz, 8 A

      Duty Cycle: Intermittent Operation (Back and Base Actuators: 30 s ON/5 min OFF)

      Fuses:

      F1 and F2 (Line Input): F 8A H, 250 V

      F3 (Motors): T 6.3A L, 250 V

      Classifications: Class I, Type B Applied Part

      Certifications & Compliance:

      ANSI/AAMI ES60601-1:2005 + A1:2012 + A2:2021

      CAN/CSA-C22.2 No. 60601-1:14 (R2022)

      IEC 60601-1-6:2010 + A1:2013 + A2:2020

      CAN/CSA-C22.2 No. 60601-1-6:11 / A2:21 (R2021)

      IEC 80601-2-60:2019

      CSA C22.2 No. 80601-2-60:23

      (Applies to: PX1 Foot Control)

      Compliance:

      IEC 60601-1-2:2014 + A1:2020

      IEC TS 60601-4-2:2024

    Technical specification
    • Unique ref.dental-chair-ch-1000-001
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodePr_40_50_51
    • Uniclass 2015 DescriptionMedical chairs and couches
    • CSI MasterFormat 2014 Code12 52 70
    • CSI MasterFormat 2014 TitleHealthcare Seating
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment

    Region availability

    North America
    United States