Publish your products
Midmark® Dental LED Light - LT-1100-001
Midmark® Dental LED Light - LT-1100-001
Midmark® Dental LED Light - LT-1100-001
Midmark® Dental LED Light - LT-1100-001
Midmark® Dental LED Light - LT-1100-001
Midmark® Dental LED Light - LT-1100-001
    Midmark

    Midmark® Dental LED Light - LT-1100-001

    The Midmark Dental LED Light is designed for precise, ergonomic control and consistent illumination, helping support posture, reduce eye strain and enhance visual accuracy at the point of care.

    Ergonomic Operation

    • 3-axis pivot and 350-degree rotation enable precise positioning for light exactly where you need it.
    • Auto on/off activation helps save steps between procedures, turning the light on when lowered and off when lifted.
    • Controls located near each handle help keep lighting adjustments within thumb’s reach for left- or right-handed users.

    Daylight-Quality Light

    • A color rendering index (CRI) designed to closely match natural light helps support more accurate shade matching and tissue evaluation.
    • High, medium and low brightness levels support lighting needs across treatments.

    Cure-Safe Setting

    • A cure-safe setting reduces light intensity to help prevent premature composite hardening.

    Optimize Performance

    • Midmark Smart View connectivity enables software updates and refinements designed to help prevent issues, minimize downtime and keep your equipment performing at its best.
    Specification
    • Color Temperature:

      Standard: 3600 K–6400 K

      Cure-Safe: Reduced color temperature within the standard range to minimize composite curing risk

      Light Intensity:

      Standard:

      Low: >10,000 lux

      Medium: >20,000 lux

      High: >30,000 lux

      Cure-Safe: >16,000 lux

      Other Specs:

      Color Rendering Index (CRI): >90%

      Focal Distance Range: Approximately 24–27 inches from the oral cavity

      Light Pattern: Feathered-edge illumination to reduce eye fatigue

      LED Life Expectancy: 15 years

      Mounting Configurations:

      Left/Right (Chair)

      Cabinet

      Track or Track with Monitor (Ceiling)

      Ceiling

      Wall

    Technical specification
    • Unique ref.dental-led-light-lt-1100-001
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 55 70
    • CSI MasterFormat 2014 TitleHealthcare Lighting
    • OmniClass Number23-25 59 13 17
    • OmniClass TitleSurgical Lighting Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit