Publish your products
Midmark 647 Barrier-Free Power Podiatry Procedures Chair
Midmark

Midmark 647 Barrier-Free Power Podiatry Procedures Chair

4.2 out of 5 stars4.2(6 reviews)
The Midmark 647 Barrier-Free Power Podiatry Chair is the next step in foot and ankle care. The new, ergonomic foot section design gives physicians what they need at the point of care to perform even the lengthiest procedures, with many standard features:
  • Covered glides to simplify cleaning and maintenance
  • Ergonomic, conveniently positioned release handles allow for smooth, one-handed operation
  • Integrated touch controls on both sides are not only convenient, but also prevent costly breakage of hand controls
  • Large stainless steel debris tray
  • Seamless, easy-to-clean surface
  • Barrier-Free low height of 19"
  • Standard, adjustable chair arms rotate completely out of the way for unsurpassed comfort and accessibility for all patients
Technical specification
  • Unique ref.midmark-647-barrier-free
  • Product familyHealth Care Equipment and Furnishings
  • Product groupPower Procedures Tables & Chairs
  • TypeObject (single object)
  • Date of publishing2012-04-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit