Available in 8', 10' or 12' configurations or custom configurations
Temporary Holding – Compartment provides dedicated storage for soiled instruments prior to processing. Doors open automatically and are available with a hands-free air-glide system. Red illuminated windows indicate the space dedicated for contaminated material.
Waste Management – Stainless-steel module includes both full-size waste and bio-hazard containers. Available with the hands-free air-glide system.
Presoak Drawer – Drawer includes an integrated stainless tub with strainer basket that holds up to three full-size IMS® cassettes (only available in a non-recessed ultrasonic cleaner).
Rinsing and Handling – Integrated drainboard with undermount stainless-steel sink and kick-activated extendable spray faucet.
Wrap Station – Two full-size wrap drawers are provided for wrapping IMS cassettes.
Sterilizer Support – Slide-out shelves include a moisture-proof drainboard surface and stainless-steel front.
Safe Storage Pantry – Providing a safe area for sterilized cassettes, the storage pantry slides out and swivels 180 degrees, allowing easy access to adjustable baskets. Blue illuminated windows indicate a clean environment.
¾-inch panel wood-dowel construction
Thermally fused melamine panels with 3-mm edgebanding
Brushed-nickel handles
Concealed soft-close steel hinges
Full-extension soft-close drawer systems
Region availability
| North America |
|---|
United States |