Publish your products
Dental Assistant's Stool
Dental Assistant's Stool
    Midmark

    Dental Assistant's Stool

    4.7 out of 5 stars4.7(7 reviews)

    Preferred Ergonomics

    Reduce the musculoskeletal pain common in dentistry with a stool engineered to deliver premium styling, exceptional comfort, and thoughtful ergonomic design.

    High-Performance Seating

    Seating system offers a contoured seat with raised front to improve weight distribution and overall comfort, promoting a more balanced posture.

    Waterfall Front Edge

    Enhanced comfort with waterfall front edges that reduce pressure on the back of the thighs.

    Comfort-Enhancing Options

    Choose an optional ratcheted backrest, a ratchet-release body support with height adjustment, or an integrated footrest that automatically adjusts with the seat height.

    Specification
    • Seat size:16.25" x 16"

      Optional ratcheted backrest:Intuitive height adjustment without knobs

      Body support:Ratchet release with height adjustment

      Integrated footrest:Automatically adjusts with seat height

      Cylinder height:Standard 21.7" - 27.5"or Short 17.8" - 20.8"

      Upholstery:Available in optional Ultraleather

    Technical specification
    • Unique ref.midmark-assistant-stool
    • Product familyDental Equipment
    • Product groupDental Stools
    • TypeObject (single object)
    • Date of publishing2020-12-11
    • Edition number1
    • Width (inches)24
    • Depth (inches)24
    Related
    • Material mainUpholstery
    • Material secondarySheet metal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_51_22
    • Uniclass 2015 DescriptionDental chairs
    • CSI MasterFormat 2014 Code11 74 00
    • CSI MasterFormat 2014 TitleDental Equipment
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit