Publish your products
Classic Series® Wet-Ring Vacuum
Classic Series® Wet-Ring Vacuum
Classic Series® Wet-Ring Vacuum
    Midmark

    Classic Series® Wet-Ring Vacuum

    Midmark Classic Series wet-ring vacuums allow dental offices to deliver dependable performance with a space-saving, compact design. Enjoy the best features and proven technologies of our trusted predecessor machines in one integrated offering.


    Specification
    • Model: CV3Max. users: 3No. vacuums: 1Total HP: 1.25Vacuum ("Hg): up to 12"Voltage: 115/208-230Amps (per vac): 15/7.5Water recycling: NoOverall dimensions: 15" H x 12" W x 13" DShipping weight (lb.): 70

      Model: CV3RMax. users: 3No. vacuums:1Total HP: 1.25Vacuum ("Hg): up to 12"Voltage: 115/208-230Amps (per vac): 15/7.5Water recycling: YesOverall dimensions: 15" H x 12" W x 13" DShipping weight (lb.): 70

      Model: CV5Max. users: 5No. vacuums: 1Total HP: 2Vacuum ("Hg): up to 12"Voltage: 208-230Amps (per vac): 7.5Water recycling: NoOverall dimensions: 17" H x 12" W x 13" DShipping weight (lb.): 76

      Model: CV5RMax. users: 5No. vacuums: 1Total HP: 2Vacuum ("Hg): up to 12"Voltage: 208-230Amps (per vac): 7.5Water recycling: YesOverall dimensions: 17" H x 12" W x 13" DShipping weight (lb.): 76

      Model: CV6Max. users: 6No. vacuums: 2Total HP: 2.5Vacuum ("Hg): up to 12"Voltage: 115/208-230Amps (per vac): 15/7.5Water recycling: NoOverall dimensions: 18.5" H x 25.5" W x 20" DShipping weight (lb.): 188

      Model: CV6RMax. users: 6No. vacuums: 2Total HP: 2.5Vacuum ("Hg): up to 12"Voltage: 115/208-230Amps (per vac): 15/7.5Water recycling: YesOverall dimensions: 18.5" H x 25.5" W x 20" DShipping weight (lb.): 188

      Model: CV10Max users: 10No. vacuums: 2Total HP: 4Vacuum ("Hg): up to 12"Voltage: 208-230Amps (per vac): 7.5Water recycling: NoOverall dimensions: 18.5" H x 25.5" W x 20" DShipping weight (lb.): 208

      Model: CV10RMax users: 10No. vacuums: 2Total HP: 4Vacuum ("Hg): up to 12"Voltage: 208-230Amps (per vac): 7.5Water recycling: YesOverall dimensions: 18.5" H x 25.5" W x 20" DShipping weight (lb.): 208

    Technical specification
    • Unique ref.midmark-classicseries
    • Product familyDental Equipment
    • Product groupClassic Series® Wet-ring Vacuum
    • TypeObject (single object)
    • Date of publishing2020-11-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - All
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit