Publish your products
Synthesis® Glove, Towel and Cup Dispensers
Synthesis® Glove, Towel and Cup Dispensers
Synthesis® Glove, Towel and Cup Dispensers
Synthesis® Glove, Towel and Cup Dispensers
    Midmark

    Synthesis® Glove, Towel and Cup Dispensers

    The Midmark Synthesis Glove, Towel and Cup Dispenser is an integrated solution for your dental hygienic needs, making access to all of your sanitary goods both convenient and aseptic.

    Standard Features

    • Holds two large or standard-size boxes of gloves
    • Holds standard 5-oz paper or plastic cups
    • Fits standard “C” or “Z” sizes of paper towels
    • 18-gauge steel frame
    • Soft-close, concealed, 110-degree opening hinges
    • Multiple handle and panel styles
    • Seamless panels
    Specification
    • Models: SD04.1809.SW1A 

      Height 21.50" | Width 18.75" | Depth 6.95" 

      Standard panel color options:

      12 woodgrains,  5 solids, and  4 metallics

      Panel style options:

      Cove,  Serenity,  Renew,  Transcend, and  Pinnacle

      Handle style options:

      Arc,  Bent,  Bent Antimicrobial,  Edge, and  Flare

    Technical specification
    • Unique ref.midmark-glove-towel-cup-dispenser
    • Product familyDental Equipment
    • Product groupSynthesis® Cabinetry
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (inches)21.25
    • Width (inches)18.75
    • Depth (inches)6.95
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • CSI MasterFormat 2014 Code12 35 70.74
    • CSI MasterFormat 2014 TitleDental Casework
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit