Publish your products
CRM Rubber Support
MIFAB

CRM Rubber Support

The CRM Series is the smallest C-PORT to come with a rubber roller to support gas and refrigeration pipes while allowing for small longitudinal movements. The CRM-B provides a less expensive alternative to the larger roller C-PORT. It’s ideal for smaller pipes, and is adjustable in height by 1”. Available with a 3” or 4” rubber roller.

Technical specification
  • Unique ref.CRM
  • Product familyC-PORT (Roof Pipe Supports)
  • Product groupWidebody Rubber Supports
  • TypeObject (single object)
  • Date of publishing2021-05-14
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other
  • UNSPSC nameRubber support block
  • UNSPSC code30151509
  • Uniclass 2015 CodePr_65_52_61_62
  • Uniclass 2015 DescriptionPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitleHangers and Supports for Plumbing Piping and Equipment
  • OmniClass Number23-27 43 13
  • OmniClass TitleMechanical Pipe Supports

Region availability

North America
United States