Publish your products
BIG MAX HDPE Oil Interceptor
BIG MAX HDPE Oil Interceptor
    MIFAB

    BIG MAX HDPE Oil Interceptor

    MIFAB® BIG-O Series HDPE rotational molded oil interceptor. Unit shall include: 3/8” uniform wall thickness, deep seal trap covered by lid, adjustable lid system, stainless steel calibrated orifice plate (internal flow control), internal air relief by-pass, adjustable oil draw-off assembly (1 1/2″) on each side, double vent connections (3″) on each side, sample port access and 4″ no hub inlet and outlet connections. Steel encased composite lid provides a water / gas tight seal and has a minimum of 20,000 lbs. load capacity. The lid is designed in accordance with the loading requirements of AASHTO H20.
    Specification
    • SKUs: BIG-500-O, BIG-750-O, BIG-1150-O
    Technical specification
    • Unique ref.big-max-hdpe-oil-interceptor
    • Product familyInterceptors
    • Product groupOil Interceptors
    • TypeObject (single object)
    • Date of publishing2021-02-04
    • Edition number1
    Related
    • Material mainHigh-density polyethylene (HDPE)
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other
    • ETIM CodeEC010271
    • ETIM NameOil/petrol/grease trap
    • UNSPSC nameTraps and strainers
    • UNSPSC code401425
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code46 25 00
    • CSI MasterFormat 2014 TitleOil and Grease Separation and Removal Equipment
    • OmniClass Number23-27 37 13
    • OmniClass TitleOil Traps
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit