Publish your products
MI-HUB Regular Duty No Hub Coupling
MIFAB

MI-HUB Regular Duty No Hub Coupling

MIFAB® Series MI-HUB (specify size) shielded no hub couplings are manufactured with gaskets made from neoprene that meets the requirements of ASTM C-564 housed inside a Type 301 stainless steel corrugated shield. Two (2” through 4” size), four (6” through 10” size) or six (12” and 15” sizes) Type 301 stainless steel clamps tightened with 5/16” Type 305 stainless steel hex head screws surround the shield to provide the sealing force. MI-HUB Series Couplings are tested and certified to the ASTM-#C1277-2018, CISPI 310-2010, CSA B602-2016 (File # 247608) and B70 Standards. They are listed with IAPMO and NSF certified to CISPI 310. Also tested and certified by Intertek Testing Services to CAN/ULC S102.2-07 “Smoke Test.”
Specification
  • SKUs: MI-HUB-150, MI-HUB-2150, MI-HUB-2, MI-HUB-3, MI-HUB-32, MI-HUB-4, MI-HUB-42, MI-HUB-43, MI-HUB-5, MI-HUB-6, MI-HUB-8, MI-HUB-10, MI-HUB-12, MI-HUB-15
Technical specification
  • Unique ref.mi-hub-150-regular-duty-no-hub-coupling
  • Product familyCouplings
  • Product groupFlexible Rubber Couplings
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • CSI MasterFormat 2014 Code21 00 00
  • CSI MasterFormat 2014 TitleFire Suppression
  • OmniClass Number23-29 33 00
  • OmniClass TitleFire Suppression System Components
  • CSI UniFormat II CodeD4010
  • CSI UniFormat II TitleSprinklers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit