Publish your products
MI-HUB-TR Transition No Hub Coupling
MIFAB

MI-HUB-TR Transition No Hub Coupling

MIFAB® Series MI-HUB-TR shielded transition couplings are manufactured with gaskets made from neoprene compound that meets the requirements of ASTM C-564 housed inside a Type 300 stainless steel shield. Two Type 300 stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws surround the shield to provide the sealing force. MI-HUB-TR Series of transition couplings are tested and certified to ASTM Standard 1460-2012 and CSA Standard B602-2016 and listed with I.A.P.M.O. All models are listed to the National Plumbing Code of Canada and relevant Canadian Standard(s) and bear the cUPC mark of conformity.
Specification
  • SKUs: MI-HUB-TR-150, MI-HUB-TR-200, MI-HUB-TR-215, MI-HUB-TR-330, MI-HUB-TR-430, MI-HUB-TR-440, MI-HUB-TR-550, MI-HUB-TR-660, MI-HUB-TR-880
Technical specification
  • Unique ref.mi-hub-tr-150-transition-no-hub-coupling
  • Product familyCouplings
  • Product groupTransition Couplings
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Joints
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit