Publish your products
BCDV13 | Sliding Window
BCDV13 | Sliding Window
BCDV13 | Sliding Window
BCDV13 | Sliding Window
    MINCO

    BCDV13 | Sliding Window

    4.9 out of 5 stars4.9(8 reviews)

    BCDV13 | Sliding Window

    Sliding doors offer great dimensional possibilities. Without encroachment, they facilitate interior design and promote solar and light gains. Its simple and safe use is a real asset in everyday life. Its built-in recessed threshold makes it easy to pass through and is ultra-resistant.

    Practical, aesthetic and discreet, the Hybrid bay window is also available with an option for motorization for easier handling.

    Specification
    • HYBRID Sliding Window PERFORMANCES :

      • Thermal performance : Uw up to 1,3W/m².K in double glazing and up to 1,1W/m².K in triple glazing
      • Environmental data : FDES 69 kg CO² eq/UF
      • Air Water Wind performance : A*4 / E*7B / V*B2
      • On window of L2270 x H2140mm with VIR 4.16 argon.4 glazing:
      • Solar gain : Sw 0,52
      • Light Transmission : Tlw 0,64
      • Acoustic performance : RAtr = from 31dB - up to 35dB (depending on the glazing chosen)


      MINCO, Le Concept du Mieux :

      • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered
      • 100% of the wood is of France origin
      • Air quality A+ (indoor air emissions)

    Technical specification
    • Unique ref.bcdv13-baie-vitree-coulissante-2vtx
    • Product familyWood-Alu windows
    • Product groupTonus
    • TypeObject (single object)
    • Date of publishing2019-04-26
    • Edition number4
    • Height (mm)2450
    • Width (mm)3200
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameHorizontal slider windows
    • UNSPSC code30171607
    • Uniclass 2015 CodePr_30_59_98_15
    • Uniclass 2015 DescriptionComposite window units
    • CSI MasterFormat 2014 Code08 54 00
    • CSI MasterFormat 2014 TitleComposite Windows
    • OmniClass Number23-17 13 19 13
    • OmniClass TitleComposite Horizontal Sliding Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America Oceania
    Belgium
    Guadeloupe
    New Caledonia
    France
    Martinique
    Luxembourg
    Saint Lucia
    Switzerland