Publish your products
MMI Double Egress Door
MMI Double Egress Door
MMI Double Egress Door
MMI Double Egress Door
    Archived

    MMI Double Egress Door

    The MMI Double Egress Door is commonly used in areas where it is necessary for the door to open in opposite directions. Both of the panels are the same Hand. For typical use in commercial, industrial, educational, public and health markets. Available frame profile depth from 4 7/8" to 13 1/2" for Masonry & from 5 1/8" to 9 1/2" for Drywall.
    Specification
    • 2" Frame Face with option of 4" Face Header. Each door is supplyed with a closer reinforcement, an extended upper hinge reinforcement and the exclusive patented SUPERIOR STRONG TAB, besides several preparations for hardware . Its universal handing allows the door to be used in both, left or right hand. Each panel has 10 different options for cutouts that provide a wide range of designs and 6 different options for core as polystyrene, honeycomb, steel stiffened, acoustic non certified, lead & bullet level 3 & 4. Panel and frame are available on cold rolled steel or galvanneal steel, 18 or 16 gauge for panel, and gray primer or color powder coat.
    Technical specification
    • Unique ref.MMI_DE_D
    • Product familyExterior / Interior Double Door
    • Product groupDouble Egress
    • TypeObject (single object)
    • Date of publishing2016-10-10
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolystyrene (EPS)
    • Designed inUnited States
    • Manufactured inMexico
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitleMetal Doors and Frames
    • OmniClass Number23-17 11 13
    • OmniClass TitleMetal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit