Publish your products
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel
DELPHINUS Bænk halvcirkel

    DELPHINUS Bænk halvcirkel

    DELPHINUS
    Technical specification
    • Unique ref.1706-S-L
    • Product familyDELPHINUS
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2021-07-01
    • Edition number1
    • Height (mm)480
    • Width (mm)1600
    • Depth (mm)800
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe
    Denmark
    Norway
    Sweden