Publish your products
Modernform Orbix Expansion Mobile Pedestal
Modernform Orbix Expansion Mobile Pedestal

    Modernform Orbix Expansion Mobile Pedestal

    Mobile Pedestal
    Technical specification
    • Unique ref.Modernform_Orbix_Expansion_Mobile_Pedestal
    • Product familyDesks&Tables
    • Product groupSingle Desk
    • TypeObject (single object)
    • Date of publishing2026-04-23
    • Edition number1
    • Height (mm)745
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainMetal
    • Material secondaryWood
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit