We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Fire Front Partition

Unique ref.: fire_front_wall
Brand: Moelven Modus
Product family: System walls
Product group: Partition walls
Height (mm): 3000
Depth (mm): 75
Date of publishing: 2018-08-20
Edition number: 1
Type: Object (single object)
Download (1)
Glass wall in solid wood. Prefabricated and fire-class corridor wall with glass field, dense field and door panel in fire class EI30 and EW30. Can be used in combination with our Flush Front.

Door panel should be mounted with a glass field or a dense surface.

Stems of stalked limbs, fingernail solid wood.
Surface
White NCS S 0500-N, oak and birch. Other wood chips, surfaces or NCS colors on request.
glass type
Glass: EI30: Contrast flame 30, 16 mm.
Glass: EW30: Contraflam Light 30, 13 mm.


Material main: MDF
Material secondary: Wood
Designed in: Sweden
Manufactured in: Norway

BIMobject Category: Walls - Internal Walls
IFC classification: Curtain Wall
Uniclass 2015 Code: Ss_25_10_20
Uniclass 2015 Description: Curtain walling systems
NBS Reference Code: 25-10-20
NBS Reference Description: Curtain Walling Systems
OmniClass Number: 23-13 33 27 11
OmniClass Title: Curtain Walls
This product is available in:
Europe
  • Denmark
  • Finland
  • Norway
  • Sweden

BIMobject SEEK Properties

Walls - Internal Walls

Name Value
Height 2100 mm — 3000 mm
Surface Finish NCS S0500-N/NCS S0550-N/NCS S7500-N/NCS S9000-N/Oak/White_Oak/Walnut/Black_Oak

BIMobject®