Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
moencommercial/products/e7f3436a-aed3-46cc-8c2f-519a793ee31a
Home
Categories
Sanitary
Other
T9263EP15 Commercial Chrome Showerhead
Available in United States
Moen Commercial
Follow
T9263EP15 Commercial Chrome Showerhead
Features
spray face features easy–clean, rubberized spray nodules
Download
Technical specification
Technical specification
Unique ref.
moen-1048
Product family
Sanitary
Product group
Other Sanitary Washing Plumbing Fixtures
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Links
Links
Product url
http://pro.moen.com/products/9263EP15
Technical description
http://www.moen.com/shared/docs/product-specifications/9263sp.pdf
Related
Related
Material main
Chrome
Classification
Classification
BIMobject Category
Sanitary - Other
Region availability
North America
Canada
United States
Similar products
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Arendela® Ten-light chandelier
4.2
(
5
)
Download
Kohler
K-23464-SCLED Components™ Two-light LED sconce
Download
Kohler
Greenwich™ 27" one-light sconce
Download