Publish your products
Mora Rexx T5 Shower Mixer 150 c/c
Mora Rexx T5 Shower Mixer 150 c/c
Mora Rexx T5 Shower Mixer 150 c/c

    Mora Rexx T5 Shower Mixer 150 c/c

    Shower mixer, 150 c/c with shower connection down. RSK 8343991 NRF 4290257 LVI 6360623 VVS 722714104 707060.0011 150 c/c Chrome/black. RSK 8343992 NRF 4290258 LVI 6360625 VVS 722714124 707060.DB 150 c/c. Chrome. With s-connections (2x 701001). 707050 160 c/c. Chrome. RSK 8343985 707050.0011 160 c/c. Chrome/black. RSK 8343986 With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful bath mixer with world-leading functionality, providing unbeatable safety and comfort.
    Specification
    • With shower connection down. Compensates for temperature and pressure fluctuations. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717.
    Technical specification
    • Unique ref.707060
    • Product familyShower Mixers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1
    • Width (mm)275
    • Depth (mm)1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.045
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFurnishing Element
    • UNSPSC nameMixers or agitators
    • UNSPSC code47101512
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit