AB-OPTIMAL is the first multi-system post railing in Poland, designed for quick and easy installation of railings with glass, perforated sheet metal, HPL panels, or vertical balusters, all based on the same profiles. The system allows for the creation of balcony railings, portfenetres, balcony partitions, and staircase railings, with the option to add an aluminum system cover starting from 170 mm in height, increasing in 100 mm increments.
All connections are aesthetically designed without visible screws, rivets, or welds, ensuring a clean and modern appearance. Profiles are made of extruded aluminum, powder-coated in any RAL color, and fastened with stainless steel components, eliminating the risk of corrosion.
Installation is fast and simple, using screwed or riveted connections without the need for welding. Standard profiles come in 6-meter lengths, but for larger projects, custom lengths can be ordered to minimize material waste and optimize costs.
The railings are highly resistant to weather conditions, requiring virtually no maintenance throughout their lifespan, making them a durable and reliable solution for modern architecture.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Canada | Algeria |
Albania | Armenia | Cuba | Egypt |
Andorra | Azerbaijan | Dominican Republic | Kenya |
Austria | China | Greenland | Libya |
Belarus | Georgia | Haiti | Morocco |
Belgium | Iran | Jamaica | Tunisia |
Bosnia and Herzegovina | Iraq | The Bahamas | |
Bulgaria | Jordan | United States | |
Croatia | Kazakhstan | ||
Cyprus | Kuwait | ||
Czech Republic | Kyrgyzstan | ||
Denmark | Mongolia | ||
Estonia | Oman | ||
Faroe Islands | Pakistan | ||
Finland | Qatar | ||
France | Saudi Arabia | ||
Germany | Syria | ||
Gibraltar | Tajikistan | ||
Greece | Türkiye | ||
Guernsey | Turkmenistan | ||
Hungary | United Arab Emirates | ||
Iceland | Uzbekistan | ||
Ireland | Yemen | ||
Isle of Man | |||
Italy | |||
Jersey | |||
Latvia | |||
Liechtenstein | |||
Lithuania | |||
Luxembourg | |||
Malta | |||
Moldova | |||
Monaco | |||
Montenegro | |||
Netherlands | |||
North Macedonia | |||
Norway | |||
Poland | |||
Portugal | |||
Romania | |||
Russia | |||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |