Publish your products
AB-S EVO RAILING
AB-S EVO RAILING
    Morad

    AB-S EVO RAILING

    MORAD AB-S EVO is a self-supporting glass balustrade system with an aluminium base profile, designed for indoor and outdoor applications in residential, commercial and public buildings. Suitable for balconies, terraces, staircases, mezzanines and roof terraces, its post-free design creates a minimalist appearance and unobstructed views.

    The system allows alignment by adjusting the main base profile rather than individual glass panels. A cradle-shaped support enables adjustment of the balustrade angle to accommodate uneven substrates, while its point-supported arrangement facilitates balcony drainage and helps reduce stresses in the base profile.

    Top-mounted and side-mounted configurations provide flexibility for different structural conditions. The system accommodates laminated toughened safety glass (VSG/ESG) with ground and polished edges, with optional top-edge protection. Available finishes include RAL colours and wood-effect finishes, complemented by stainless steel accessories.

    Specification
      • Aluminium base profiles supplied in 6 m lengths or cut to size.
      • Top or side mounting.
      • Wedge or point-fixing glass retention, depending on the selected configuration.
      • Integration with aluminium fascia panels to conceal structural elements and insulation.
      • Glass dimensions, profiles and fixings selected according to the technical documentation and project requirements.
    Technical specification
    • Unique ref.ab-s-railing-copy
    • Product familyRailings
    • Product groupAB-S
    • TypeObject (single object)
    • Date of publishing2026-11-09
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminium
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • ETIM CodeEG019740
    • ETIM NameRail (profiles)
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Canada
    Algeria
    Albania
    Armenia
    Cuba
    Egypt
    Andorra
    Azerbaijan
    Dominican Republic
    Kenya
    Austria
    China
    Greenland
    Libya
    Belarus
    Georgia
    Haiti
    Morocco
    Belgium
    Iran
    Jamaica
    Tunisia
    Bosnia and Herzegovina
    Iraq
    The Bahamas
    Bulgaria
    Jordan
    United States
    Croatia
    Kazakhstan
    Cyprus
    Kuwait
    Czech Republic
    Kyrgyzstan
    Denmark
    Mongolia
    Estonia
    Oman
    Faroe Islands
    Pakistan
    Finland
    Qatar
    France
    Saudi Arabia
    Germany
    Syria
    Gibraltar
    Tajikistan
    Greece
    Türkiye
    Guernsey
    Turkmenistan
    Hungary
    United Arab Emirates
    Iceland
    Uzbekistan
    Ireland
    Yemen
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City